SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Enable Set Register (High Part): CPU write of '1' to the EESRH.En bit causes the EERH.En bit to be set. CPU write of '0' has no effect..
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 1034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | E63 | W | 0h | Event #63 |
| 30 | E62 | W | 0h | Event #62 |
| 29 | E61 | W | 0h | Event #61 |
| 28 | E60 | W | 0h | Event #60 |
| 27 | E59 | W | 0h | Event #59 |
| 26 | E58 | W | 0h | Event #58 |
| 25 | E57 | W | 0h | Event #57 |
| 24 | E56 | W | 0h | Event #56 |
| 23 | E55 | W | 0h | Event #55 |
| 22 | E54 | W | 0h | Event #54 |
| 21 | E53 | W | 0h | Event #53 |
| 20 | E52 | W | 0h | Event #52 |
| 19 | E51 | W | 0h | Event #51 |
| 18 | E50 | W | 0h | Event #50 |
| 17 | E49 | W | 0h | Event #49 |
| 16 | E48 | W | 0h | Event #48 |
| 15 | E47 | W | 0h | Event #47 |
| 14 | E46 | W | 0h | Event #46 |
| 13 | E45 | W | 0h | Event #45 |
| 12 | E44 | W | 0h | Event #44 |
| 11 | E43 | W | 0h | Event #43 |
| 10 | E42 | W | 0h | Event #42 |
| 9 | E41 | W | 0h | Event #41 |
| 8 | E40 | W | 0h | Event #40 |
| 7 | E39 | W | 0h | Event #39 |
| 6 | E38 | W | 0h | Event #38 |
| 5 | E37 | W | 0h | Event #37 |
| 4 | E36 | W | 0h | Event #36 |
| 3 | E35 | W | 0h | Event #35 |
| 2 | E34 | W | 0h | Event #34 |
| 1 | E33 | W | 0h | Event #33 |
| 0 | E32 | W | 0h | Event #32 |