SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Advanced Event Trigger Control
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0700h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| EN | RES65 | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES65 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES65 | ENDINT | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES66 | TYPE | STRTEVT | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | EN | R/W | 0h | AET Enable: EN = 0 : AET event generation is disabled. EN = 1 : AET event generation is enabled. |
| 30:14 | RES65 | R | 0h | RESERVE FIELD |
| 13:8 | ENDINT | R/W | 0h | AET End Interrupt: Dictates the completion interrupt number that will force the tpcc_aet signal to be deasserted [low] |
| 7 | RES66 | R | 0h | RESERVE FIELD |
| 6 | TYPE | R/W | 0h | AET Event Type: TYPE = 0 : Event specified by STARTEVT applies to DMA Events [set by ER ESR or CER] TYPE = 1 : Event specified by STARTEVT applies to QDMA Events |
| 5:0 | STRTEVT | R/W | 0h | AET Start Event: Dictates the Event Number that will force the tpcc_aet signal to be asserted [high] |