SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Queue Threshold A for Q[3:0]: CCERR.QTHRXCDn and QSTATn.THRXCD error bit is set when the number of Events in QueueN at an instant in time (visible via QSTATn.NUMVAL) equals or exceeds the value specified by QWMTHRA.Qn. Legal values = 0x0 (ever used?) to 0x10 (ever full?) A value of 0x11 disables threshold errors.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0620h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES59 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES59 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES59 | Q1 | ||||||
| R | R/W | ||||||
| 0h | 10h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES60 | Q0 | ||||||
| R | R/W | ||||||
| 0h | 10h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:13 | RES59 | R | 0h | RESERVE FIELD |
| 12:8 | Q1 | R/W | 10h | Queue Threshold for Q1 value |
| 7:5 | RES60 | R | 0h | RESERVE FIELD |
| 4:0 | Q0 | R/W | 10h | Queue Threshold for Q0 value |