SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Missed Register (High Part): The Event Missed register is set if 2 events are received without the first event being cleared or if a Null TR is serviced. Chained events (CER) Set Events (ESR) and normal events (ER) are treated individually. If any bit in the EMR register is set (and all errors (including QEMR/CCERR) were previously clear) then an error will be signaled with TPCC error interrupt.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0304h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | E63 | R | 0h | Event Missed #63 |
| 30 | E62 | R | 0h | Event Missed #62 |
| 29 | E61 | R | 0h | Event Missed #61 |
| 28 | E60 | R | 0h | Event Missed #60 |
| 27 | E59 | R | 0h | Event Missed #59 |
| 26 | E58 | R | 0h | Event Missed #58 |
| 25 | E57 | R | 0h | Event Missed #57 |
| 24 | E56 | R | 0h | Event Missed #56 |
| 23 | E55 | R | 0h | Event Missed #55 |
| 22 | E54 | R | 0h | Event Missed #54 |
| 21 | E53 | R | 0h | Event Missed #53 |
| 20 | E52 | R | 0h | Event Missed #52 |
| 19 | E51 | R | 0h | Event Missed #51 |
| 18 | E50 | R | 0h | Event Missed #50 |
| 17 | E49 | R | 0h | Event Missed #49 |
| 16 | E48 | R | 0h | Event Missed #48 |
| 15 | E47 | R | 0h | Event Missed #47 |
| 14 | E46 | R | 0h | Event Missed #46 |
| 13 | E45 | R | 0h | Event Missed #45 |
| 12 | E44 | R | 0h | Event Missed #44 |
| 11 | E43 | R | 0h | Event Missed #43 |
| 10 | E42 | R | 0h | Event Missed #42 |
| 9 | E41 | R | 0h | Event Missed #41 |
| 8 | E40 | R | 0h | Event Missed #40 |
| 7 | E39 | R | 0h | Event Missed #39 |
| 6 | E38 | R | 0h | Event Missed #38 |
| 5 | E37 | R | 0h | Event Missed #37 |
| 4 | E36 | R | 0h | Event Missed #36 |
| 3 | E35 | R | 0h | Event Missed #35 |
| 2 | E34 | R | 0h | Event Missed #34 |
| 1 | E33 | R | 0h | Event Missed #33 |
| 0 | E32 | R | 0h | Event Missed #32 |