SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Queue to TC Mapping
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0280h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES27 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES27 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES27 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES27 | TCNUMQ1 | RES28 | TCNUMQ0 | ||||
| R | R/W | R | R/W | ||||
| 0h | 1h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:7 | RES27 | R | 0h | RESERVE FIELD |
| 6:4 | TCNUMQ1 | R/W | 1h | TC Number for Queue N: Defines the TC number that Event Queue N TRs are written to. |
| 3 | RES28 | R | 0h | RESERVE FIELD |
| 2:0 | TCNUMQ0 | R/W | 0h | TC Number for Queue N: Defines the TC number that Event Queue N TRs are written to. |