SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QDMA Queue Number Register Contains the Event queue number to be used for the corresponding QDMA Channel.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0260h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES19 | E7 | RES20 | E6 | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES21 | E5 | RES22 | E4 | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES23 | E3 | RES24 | E2 | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES25 | E1 | RES26 | E0 | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RES19 | R | 0h | RESERVE FIELD |
| 30:28 | E7 | R/W | 0h | QDMA Queue Number for event #7 |
| 27 | RES20 | R | 0h | RESERVE FIELD |
| 26:24 | E6 | R/W | 0h | QDMA Queue Number for event #6 |
| 23 | RES21 | R | 0h | RESERVE FIELD |
| 22:20 | E5 | R/W | 0h | QDMA Queue Number for event #5 |
| 19 | RES22 | R | 0h | RESERVE FIELD |
| 18:16 | E4 | R/W | 0h | QDMA Queue Number for event #4 |
| 15 | RES23 | R | 0h | RESERVE FIELD |
| 14:12 | E3 | R/W | 0h | QDMA Queue Number for event #3 |
| 11 | RES24 | R | 0h | RESERVE FIELD |
| 10:8 | E2 | R/W | 0h | QDMA Queue Number for event #2 |
| 7 | RES25 | R | 0h | RESERVE FIELD |
| 6:4 | E1 | R/W | 0h | QDMA Queue Number for event #1 |
| 3 | RES26 | R | 0h | RESERVE FIELD |
| 2:0 | E0 | R/W | 0h | QDMA Queue Number for event #0 |