SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Tx Event FIFO Status register. Tx event FIFO element lost/full indication, put index, get index, and fill level.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 82F4h |
| MCAN1 | 5261 82F4h |
| MCAN2 | 5262 82F4h |
| MCAN3 | 5263 82F4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU72 | TEFL | EFF | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU71 | EFPI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU70 | EFGI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU69 | EFFL | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | NU72 | R | 0h | Reserved |
| 25 | TEFL | R | 0h | Tx Event FIFO Element Lost This bit is a copy of interrupt flag MCAN_IR[15] TEFL. When the MCAN_IR[15] TEFL flag is reset, this bit is also reset. 1'b0 = No Tx Event FIFO element lost 1'b1 = Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero. |
| 24 | EFF | R | 0h | Event FIFO Full |
| 23:21 | NU71 | R | 0h | Reserved |
| 20:16 | EFPI | R | 0h | Event FIFO Put Index |
| 15:13 | NU70 | R | 0h | Reserved |
| 12:8 | EFGI | R | 0h | Event FIFO Get Index |
| 7:6 | NU69 | R | 0h | Reserved |
| 5:0 | EFFL | R | 0h | Event FIFO FIll Level |