SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Rx FIFO 0 Configuration register. FIFO 0 operation mode, watermark, size and start address.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 82A0h |
| MCAN1 | 5261 82A0h |
| MCAN2 | 5262 82A0h |
| MCAN3 | 5263 82A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| F0OM | F0WM | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU42_1 | F0S | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU42 | F0SA | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| F0SA | NU41 | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | F0OM | R/W | 0h | Rx FIFO 0 Operation Mode FIFO 0 can be operated in blocking or in overwrite mode (see Rx FIFOs). 1'b0 = FIFO 0 blocking mode 1'b1 = FIFO 0 overwrite mode |
| 30:24 | F0WM | R/W | 0h | Rx FIFO 0 Watermark 7'h00 = Watermark interrupt disabled 7'h01-7'h40 (1-64) = Level for Rx FIFO 0 watermark interrupt (MCAN_IR[1] RF0W) > 7'h40 (64) = Watermark interrupt disabled |
| 23 | NU42_1 | R | 0h | Reserved |
| 22:16 | F0S | R/W | 0h | Rx FIFO 0 Size 7'h00 = No Rx FIFO 0 7'h01-7'h40 (1-64) = Number of Rx FIFO 0 elements > 7'h40 (64) = Values greater than 64 are interpreted as 64 The Rx FIFO 0 elements are indexed from 0 to MCAN_RXF0C[22-16] F0S - 1. |
| 15 | NU42 | R | 0h | Reserved |
| 14:2 | F0SA | R/W | 0h | Rx FIFO 0 Start Address Start address of Rx FIFO 0 in Message RAM (32-bit word address, see Message RAM Configuration). |
| 1:0 | NU41 | R | 0h | Reserved |