SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Extended ID and Mask.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8290h |
| MCAN1 | 5261 8290h |
| MCAN2 | 5262 8290h |
| MCAN3 | 5263 8290h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU39 | EIDM | ||||||
| R | R/W | ||||||
| 0h | 1FFFFFFFh | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| EIDM | |||||||
| R/W | |||||||
| 1FFFFFFFh | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EIDM | |||||||
| R/W | |||||||
| 1FFFFFFFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EIDM | |||||||
| R/W | |||||||
| 1FFFFFFFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | NU39 | R | 0h | Reserved |
| 28:0 | EIDM | R/W | 1FFFFFFFh | Extended ID Mask. For acceptance filtering of extended frames the Extended ID AND Mask is ANDed with the Message ID of a received frame. Intended for masking of 29-bit IDs in SAE J1939. With the reset value of all bits set to one the mask is not active. |