SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Extended ID Filter Configuration. Settings for 29-bit extended Message ID filtering. The Extended ID Filter Configuration controls the filter path for standard messages.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8288h |
| MCAN1 | 5261 8288h |
| MCAN2 | 5262 8288h |
| MCAN3 | 5263 8288h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU38 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LSS_X | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FLSSA_X | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FLSSA_X | NU37 | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | NU38 | R | 0h | Reserved |
| 23:16 | LSS_X | R/W | 0h | List Size Extended 8'h00 = No extended Message ID filter 8'h01-8'h40 (1-64) = Number of extended Message ID filter elements > 8'h40 (64) = Values greater than 64 are interpreted as 64 |
| 15:2 | FLSSA_X | R/W | 0h | Filter List Extended Start Address Start address of extended Message ID filter list (32-bit word address, see Message RAM Configuration). |
| 1:0 | NU37 | R | 0h | Reserved |