SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmitter Delay Comensation Register. Configuration of transmitter delay compensation offset and filter window length.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8248h |
| MCAN1 | 5261 8248h |
| MCAN2 | 5262 8248h |
| MCAN3 | 5263 8248h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU29 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU29 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU29 | TDCO | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU28 | TDCF | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:15 | NU29 | R | 0h | Reserved |
| 14:8 | TDCO | R/W | 0h | Transmitter Delay Compensation Offset Offset value defining the distance between the measured delay from the MCAN RX and MCAN TX pins and the secondary sample point. Valid values are 0 to 127 mtq 0h7Fh). |
| 7 | NU28 | R | 0h | Reserved |
| 6:0 | TDCF | R/W | 0h | Transmitter Delay Compensation Filter Window Length Defines the minimum value for the SSP position, dominant edges on the MCAN RX pin that would result in an earlier SSP position are ignored for transmitter delay measure-ment. The feature is enabled when the MCAN_TDCR[6-0] TDCF field is configured to a value greater than the MCAN_TDCR[14-8] TDCO field. Valid values are 0 to 127 mtq |