SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CC Control Register. Operation mode configuration.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8218h |
| MCAN1 | 5261 8218h |
| MCAN2 | 5262 8218h |
| MCAN3 | 5263 8218h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU18 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU18 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU18 | TXP | EFBI | PXHD | NU17 | BRSE | FDOE | |
| R/W | R/W | R/W | R/W | R | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TEST | DAR | MON | CSR | CSA | ASM | CCE | INIT |
| R/W | R/W | R/W | R/W | R | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:15 | NU18 | R/W | 0h | Reserved |
| 14 | TXP | R/W | 0h | Transmit Pause If this bit is set, the MCAN module pauses for two CAN bit times before starting the next transmission after itself has successfully transmitted a frame(see Tx Handling) . 1'b0 = Transmit pause disabled 1'b1 = Transmit pause enabled |
| 13 | EFBI | R/W | 0h | Edge Filtering durign Bus Integration 1'b0 = Edge filtering disabled 1'b1 = Two consecutive dominant tq required to detect an edge for hard synchronization |
| 12 | PXHD | R/W | 0h | Protocol Exception Handling Disable 1'b0 = Protocol exception handling enabled 1'b1 = Protocol exception handling disabled Note: When protocol exception handling is disabled, the MCAN module will transmit an error frame when it detects a protocol exception condition. |
| 11:10 | NU17 | R | 0h | Reserved |
| 9 | BRSE | R/W | 0h | Bit Rate Switch Enable 1'b0 = Bit rate switching for transmissions disabled 1'b1 = Bit rate switching for transmissions enabled Note: When CAN FD operation is disabled the MCAN_CCCR[8] FDOE = 1'b0, the MCAN_CCCR[9] BRSE bit is not evaluated. |
| 8 | FDOE | R/W | 0h | FD Operation Enable 1'b0 = FD operation disabled 1'b1 = FD operation enabled |
| 7 | TEST | R/W | 0h | Test Mode enable 1'b0 = Normal operation. The MCAN_TEST register holds reset values. 1'b1 = Test Mode. Write access to the MCAN_TEST register enabled |
| 6 | DAR | R/W | 0h | Disable Automatic Regransmission 1'b0 = Automatic retransmission of messages not transmitted successfully enabled 1'b1 = Automatic retransmission disabled |
| 5 | MON | R/W | 0h | Bus Monitoring Mode The MCAN_CCCR[5] MON bit can only be set by the Host CPU when both MCAN_CCCR[1] CCE and MCAN_CCCR[0] INIT bits are set to 1. The bit can be reset by the Host CPU at any time. 1'b0 = Bus Monitoring Mode is disabled 1'b1 = Bus Monitoring Mode is enabled |
| 4 | CSR | R/W | 0h | Clock Stop Request 1'b0 = No clock stop is requested 1'b1 = Clock stop requested. When clock stop is requested, first the MCAN_CCCR[0] INIT bit and then the MCAN_CCCR[3] CSA bit will be set after all pending transfer requests have been completed and the CAN bus reached idle. |
| 3 | CSA | R | 0h | Clock Stop Acknowledge 1'b0 = No clock stop acknowledged 1'b1 = The MCAN module may be set in power down by stopping MCAN interface clock and MCAN functional clock |
| 2 | ASM | R/W | 0h | Restriced Operation Mode The MCAN_CCCR[2] ASM bit can only be set by the Host CPU when both MCAN_CCCR[1] CCE and MCAN_CCCR[0] INIT bits are set to 1. The bit can be reset by the Host CPU at any time. For a description of the Restricted Operation Mode, see Restricted Operation Mode. 1'b0 = Normal CAN operation 1'b1 = Restricted Operation Mode active |
| 1 | CCE | R/W | 0h | Configuration Change Enable 1'b0 = The Host CPU has no write access to the protected configuration registers 1'b1 = The Host CPU has write access to the protected configuration registers (while the MCAN_CCCR[0] INIT = 1) |
| 0 | INIT | R/W | 1h | Initialization 1'b0 = Normal Operation 1'b1 = Initialization is started Note: Due to the synchronization mechanism between the two clock domains, there may be a delay until the value written to the MCAN_CCCR[0] INIT bit can be read back. Therefore the software has to assure that the previous value written to the MCAN_CCCR[0] INIT bit has been accepted by Reading the MCAN_CCCR[0] INIT bit before setting the MCAN_CCCR[0] INIT bit to a new value. |