SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Data Bit Timing & Prescaler Register.
Configuration of data phase bit timing, transmitter delay compensation enable. This register is only writable if the MCAN_CCCR[1] CCE and MCAN_CCCR[0] INIT bits are set. The CAN bit time may be programed in the range of 4 to 49 time quanta. The CAN time quantum may be programmed in the range of 1 to 32 MCAN functional clock periods. tq = (MCAN_DBTP[20-16] DBRP + 1) mtq (minimum time quantum = CAN clock period (MCAN functional clock)). The MCAN_DBTP[12-8] DTSEG1 field is the sum of Prop_Seg and Phase_Seg1. The MCAN_DBTP[7-4] DTSEG2 field is Phase_Seg2. Therefore the length of the bit time is (programmed values) [MCAN_DBTP[12-8] DTSEG1 + MCAN_DBTP[7-4] DTSEG2 + 3] tq or (functional values) [Sync_Seg + Prop_Seg + Phase_Seg1 + Phase_Seg2] tq. The Information Processing Time (IPT) is zero, meaning the data for the next bit is available at the first clock edge after the sample point.
Note: With a CAN clock (MCAN functional clock) of 8 MHz, the reset value of 0000 0A33h configures the MCAN module for a data phase bit rate of 500 kbit/s.
Note: The bit rate configured for the CAN FD data phase via the MCAN_DBTP register must be higher or equal to the bit rate configured for the arbitration phase via the MCAN_DBTP register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 820Ch |
| MCAN1 | 5261 820Ch |
| MCAN2 | 5262 820Ch |
| MCAN3 | 5263 820Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU13 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TDC | NU12 | DBRP | |||||
| R/W | R | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU11 | DTSEG1 | ||||||
| R | R/W | ||||||
| 0h | Ah | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DTSEG2 | DSJW | ||||||
| R/W | R/W | ||||||
| 3h | 3h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | NU13 | R | 0h | Reserved |
| 23 | TDC | R/W | 0h | Transmitter Delay Compensation 1'b0 = Transmitter Delay Compensation disabled 1'b1 = Transmitter Delay Compensation enabled |
| 22:21 | NU12 | R | 0h | Reserved |
| 20:16 | DBRP | R/W | 0h | Data Baud Rate Prescaler The value by which the oscillator frequency is divided for generating the bit time quanta. The bit time is built up from a multiple of this quanta. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 15:13 | NU11 | R | 0h | Reserved |
| 12:8 | DTSEG1 | R/W | Ah | Data time segment before smaple point. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 7:4 | DTSEG2 | R/W | 3h | Data time segment after sample point. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 3:0 | DSJW | R/W | 3h | Data resynchronization Jump Width. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |