SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Status Register. The Status Register provides general status bits for the MCANSS.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8008h |
| MCAN1 | 5261 8008h |
| MCAN2 | 5262 8008h |
| MCAN3 | 5263 8008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU1 | |||||||
| NU1 | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU1 | |||||||
| NU1 | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU1 | |||||||
| NU1 | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU1 | EN_FDOE | MMI_DONE | NU | ||||
| NU1 | R | R | R | ||||
| 0h | 1h | 1h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | NU1 | NU1 | 0h | Reserved |
| 2 | EN_FDOE | R | 1h | Enable FD configuration. Reflects the value of mcanss_enable_fdoe configuration port |
| 1 | MMI_DONE | R | 1h | 0:Memory Initialization is in progress, 1:Memory Intialization Done |
| 0 | NU | R | 0h | Reserved |