SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB3 Partial Max Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 01B8h |
| ADC1_G0_G5 | 502C 11B8h |
| ADC2_G0_G5 | 502C 21B8h |
| ADC3_G0_G5 | 502C 31B8h |
| ADC4_G0_G5 | 502C 41B8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SIGN | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SIGN | PMAX | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PMAX | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PMAX | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | SIGN | R | 0h | Sign Extended Bits. These bits reflect the same value as bit 16. |
| 16:0 | PMAX | R | 0h | Post Processing Block 3 Oversampling Partial Max. Each time a new result propagates through the PPB signal chain and latches into ADCPPB3RESULT the result replaces this register if it is larger. This register is reset when either a count-match event occurs [PCOUNT = LIMIT] or PPB3 receives a sync. event. This result is available 1 SYSCLK cycle after the associated ADCPPB3RESULT is available. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB3RESULT timing information]. |