SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB1 Partial Min Index Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 015Ch |
| ADC1_G0_G5 | 502C 115Ch |
| ADC2_G0_G5 | 502C 215Ch |
| ADC3_G0_G5 | 502C 315Ch |
| ADC4_G0_G5 | 502C 415Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | PMINI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PMINI | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9:0 | PMINI | R | 0h | Post Processing Block 1 Oversampling Partial Index of Min. Each time a new result propagates through the PPB signal chain and latches into ADCPPB1RESULT if the result replaces PMIN this register is loaded with the current value of PCOUNT. This register is reset when either a count-match event occurs [PCOUNT = LIMIT] or PPB1 receives a sync. event. This result is available 1 SYSCLK cycle after the associated ADCPPB1RESULT is available. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB1RESULT timing information]. |