SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Shows which is the highest priority outstanding high priority interrupt.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ESM0 | 52D0 0024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PLS | |||||||
| R | |||||||
| FFFFh | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PLS | |||||||
| R | |||||||
| FFFFh | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LVL | |||||||
| R | |||||||
| FFFFh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LVL | |||||||
| R | |||||||
| FFFFh | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | PLS | R | FFFFh | Indicates what the highest priority High Priority interrupt caused by a pulse number is. The lowest event has the highest priority. i.e. if Global Events 0, 1, 2, 3, and 4 are pending, and Global Event 0, and 1 are configured for High Priority while Global Events 2, 3, and 4 are configured for Low Priority, then the value of this field will be 0x0. A value of all ones (0xFFFF) indicates that there are no high priority interrupts pending. This field is updated whenever a new, higher priority event comes in. Software cannot read this field multiple times during an interrupt service routine to keep track of which interrupt is being serviced, because this field may have been updated with a higher priority event. |
| 15:0 | LVL | R | FFFFh | Indicates what the highest priority Low Priority interrupt caused by a level number is. The lowest event has the highest priority. i.e. if Global Events 0, 1, 2, 3, and 4 are pending, and Global Event 0, and 1 are configured for High Priority while Global Events 2, 3, and 4 are configured for Low Priority, then the value of this field will be 0x0. A value of all ones (0xFFFF) indicates that there are no high priority interrupts pending. This field is updated whenever a new, higher priority event comes in. Software cannot read this field multiple times during an interrupt service routine to keep track of which interrupt is being serviced, because this field may have been updated with a higher priority event. |