SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the most recent temperature readout and status of any ongoing Temperature measurement from Temperature Sensor 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0D7Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TSENSE2_RESULT_ECOZ | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSENSE2_RESULT_DTEMP | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | NONE | 0h | Reserved |
| 16 | TSENSE2_RESULT_ECOZ | R | 0h | Conversion in Progress. 1 : Conversion on going 0 : conversion completed **Note: This bit will only be reset by PORz. |
| 15:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | TSENSE2_RESULT_DTEMP | R | 0h | Temp Code readout **Note: This bit will only be reset by PORz. |