SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to enable or disable the power supply voltage monitors present on the device.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0C10h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | VMON_CTRL_CMP8_EN | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | VMON_CTRL_CMP7_EN | RESERVED | VMON_CTRL_CMP5_EN | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 7h | 0h | 7h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | VMON_CTRL_CMP3_EN | RESERVED | VMON_CTRL_CMP2_EN | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 7h | 0h | 7h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VMON_CTRL_CMP1_EN | RESERVED | VMON_CTRL_CMP0_EN | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 7h | 0h | 7h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:27 | RESERVED | NONE | 0h | Reserved |
| 26:24 | VMON_CTRL_CMP8_EN | R/W | 7h | VMON EN |
| 23 | RESERVED | NONE | 0h | Reserved |
| 22:20 | VMON_CTRL_CMP7_EN | R/W | 7h | VMON EN |
| 19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | VMON_CTRL_CMP5_EN | R/W | 7h | VMON EN |
| 15 | RESERVED | NONE | 0h | Reserved |
| 14:12 | VMON_CTRL_CMP3_EN | R/W | 7h | VMON EN |
| 11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | VMON_CTRL_CMP2_EN | R/W | 7h | VMON EN |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | VMON_CTRL_CMP1_EN | R/W | 7h | VMON EN |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | VMON_CTRL_CMP0_EN | R/W | 7h | VMON EN |