SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to enable or disable the voltage monitors which measure if the ADC reference voltage is good or not.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0C08h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | ADC_REF_COMP_CTRL_ADC34_REFOK_EN | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ADC_REF_COMP_CTRL_ADC12_REFOK_EN | RESERVED | ADC_REF_COMP_CTRL_ADC0_REFOK_EN | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | ADC_REF_COMP_CTRL_ADC34_REFOK_EN | R/W | 0h | Enables reference comparators [ROK1]. This monitors adc3 & adc4 refernc |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | ADC_REF_COMP_CTRL_ADC12_REFOK_EN | R/W | 0h | Enables reference comparators [ROK0B]. This monitors adc1 & adc2 refernce |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | ADC_REF_COMP_CTRL_ADC0_REFOK_EN | R/W | 0h | Enables reference comparators [ROK0]. This monitors adc0 refernce |