SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Clock Gating register for CLKOUT clock.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0C10h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CLKOUT0_CLK_GATE_GATED | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | CLKOUT0_CLK_GATE_GATED | R/W | 0h | Only for debug- Functionality not guaranteed Clock gating config for MSS CLKOUT Data should be loaded as multibit. Write 3'b000 : Clock is ungated [multibit 000] Write 3'b111 : Clock is gated [multibit 111] |