SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Peripheral PLL high speed divider config.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0828h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PLL_PER_HSDIVIDER_LDOPWDNACK | PLL_PER_HSDIVIDER_BYPASSACKZ | |||||
| NONE | R | R | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PLL_PER_HSDIVIDER_TENABLEDIV | PLL_PER_HSDIVIDER_LDOPWDN | PLL_PER_HSDIVIDER_BYPASS | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17 | PLL_PER_HSDIVIDER_LDOPWDNACK | R | 0h | LDO Power Down Ack |
| 16 | PLL_PER_HSDIVIDER_BYPASSACKZ | R | 0h | HSDIVIDER Bypass Ack |
| 15:3 | RESERVED | NONE | 0h | Reserved |
| 2 | PLL_PER_HSDIVIDER_TENABLEDIV | R/W | 0h | TENABLEDIV rising edge loads the values of M2REG and N2REG into ADPLLLJ register. TENABLEDIV could be activated anytime when the DPLL digital is in power-up condition. M2 and N2 latch [active rise edge] |
| 1 | PLL_PER_HSDIVIDER_LDOPWDN | R/W | 0h | 1'b1 indicates ADPLLLJ internal LDO is power down. VDDLDOOUT will be un-defined in this condition |
| 0 | PLL_PER_HSDIVIDER_BYPASS | R/W | 0h | HSDIVIDER Bypass |