SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Spread Specturm control for Core PLL - Not Supported.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0420h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PLL_CORE_FRACCTRL_DOWNSPREAD | PLL_CORE_FRACCTRL_MODFREQDIVIDEREXPONENT | PLL_CORE_FRACCTRL_MODFREQDIVIDERMANTISSA | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PLL_CORE_FRACCTRL_MODFREQDIVIDERMANTISSA | PLL_CORE_FRACCTRL_DELTAMSTEPINTEGER | PLL_CORE_FRACCTRL_DELTAMSTEPFRACTION | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PLL_CORE_FRACCTRL_DELTAMSTEPFRACTION | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PLL_CORE_FRACCTRL_DELTAMSTEPFRACTION | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PLL_CORE_FRACCTRL_DOWNSPREAD | R/W | 0h | Controls frequency spread 0x0 : enables both side frequency spread about the programmed frequency. 0x1 : enables low frequency spread only |
| 30:28 | PLL_CORE_FRACCTRL_MODFREQDIVIDEREXPONENT | R/W | 0h | Exponent of the REFCLK divider to define the modulation frequency. |
| 27:21 | PLL_CORE_FRACCTRL_MODFREQDIVIDERMANTISSA | R/W | 0h | Mantissa of the REFCLK divider to define the modulation frequency |
| 20:18 | PLL_CORE_FRACCTRL_DELTAMSTEPINTEGER | R/W | 0h | Integer part of Frequency Spread control |
| 17:0 | PLL_CORE_FRACCTRL_DELTAMSTEPFRACTION | R/W | 0h | The fraction part of Frequency Spread control |