SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Fractionsl divider and Sigma Delta config register for Core PLL.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0418h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PLL_CORE_FRACDIV_REGSD | |||||||
| R/W | |||||||
| 8h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PLL_CORE_FRACDIV_FRACTIONALM | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PLL_CORE_FRACDIV_FRACTIONALM | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PLL_CORE_FRACDIV_FRACTIONALM | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | PLL_CORE_FRACDIV_REGSD | R/W | 8h | Sigma-Delta Divider Should be set by s/w to provide optimum jitter performance. DPLL_SD_DIV = CEILING [[DPLL_MULT/[DPLL_DIV+1]] * CLKINP/ 250], where CLKINP is the input clock of the DPLL in MHz |
| 23:18 | RESERVED | NONE | 0h | Reserved |
| 17:0 | PLL_CORE_FRACDIV_FRACTIONALM | R/W | 0h | Fractional part of the M divider.The 18bit FractionalM value is loaded into DPLL on the rising edge of TENABLE signal .To enable Integer only division FractionalM should be set to 18'b0. |