SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
System Reset Cause Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | SYS_RST_CAUSE_CAUSE | ||||||
| NONE | R | ||||||
| 0h | 41h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SYS_RST_CAUSE_CAUSE | |||||||
| R | |||||||
| 41h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED | NONE | 0h | Reserved |
| 11:0 | SYS_RST_CAUSE_CAUSE | R | 41h | System Reset Cause register 12'b0000_0100_0001 - POR reset 12'b0000_0100_0010 - Warm reset due to MSS_WDT0 12'b0000_0100_0100 - Warm reset due to MSS_WDT1 12'b0000_0100_1000 - Warm reset due to MSS_WDT2 12'b0000_0101_0000 - Warm reset due to MSS_WDT3 12'b0000_0110_0000 - Warm reset due to TOP_RMC:WARM_RESET_REQ 12'b0000_0100_0000 - External Pad reset 12'b0000_1100_0000 - Warm reset due to HSM_WDT 12'b0001_0100_0000 - Warm Reset due to Deugger reset 12'b0010_0100_0000 - Warm Reset due to Temp Sense0 Reset 12'b0100_0100_0000 - Warm Reset due to Temp Sense1 Reset |