SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
MSS_CR5B_AHB_BUS_SAFETY_ERR_STAT_DATA0.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 87ACh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MSS_CR5B1_AHB_BUS_SAFETY_ERR_STAT_DATA0_D1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSS_CR5B1_AHB_BUS_SAFETY_ERR_STAT_DATA0_D0 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:8 | MSS_CR5B1_AHB_BUS_SAFETY_ERR_STAT_DATA0_D1 | R | 0h | Read this bitfield for Comparator status for Higher 32 bits [63:32] of data bus at this port. It represent the position of the flipped bit in case of SEC. |
| 7:0 | MSS_CR5B1_AHB_BUS_SAFETY_ERR_STAT_DATA0_D0 | R | 0h | Read this bitfield for Comparator status for lower 32 bits [31:0] of data bus at this port. It represent the position of the flipped bit in case of SEC. |