SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This Register provides the Error Status of Bus Safety Comparator of R5SS1 CORE0 AXI WR Initiator port.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 82E8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_DED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_SEC | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_COMP_CHECK | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_COMP_ERR | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_DED | R | 0h | This flag signals detection of dual error in Data at this port.Flag is generted for 32 bit segment of Data Bus Bit 0 - 1'b1 indicates ded on [31:0] bit of Data bus Bit 1 - 1'b1 indicates ded on [63:32] bit of Data bus Bit [7:2] - Unused. Set to 1'b0 |
| 23:16 | MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_SEC | R | 0h | This flag signals detection of single error in Data at this port. Flag is generted for 32 bit segment of Data Bus Bit 0 - 1'b1 indicates sec on [31:0] bit of Data bus Bit 1 - 1'b1 indicates sec on [63:32] bit of Data bus Bit [7:2] - Unused. Set to 1'b0 |
| 15:8 | MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_COMP_CHECK | R | 0h | This is used to verify the proper functioning of fault Injection on all the buses.1'b1 indicates error in the corresponding Bus has been injected successfully. Bit 0 - This is a Bitwise AND of error compares of all command bus signals. Bit 1 - This is a Bitwise AND of error compares of all write bus signals. Bit 2 - This is a Bitwise AND of error compares of all write status bus signals. Bit 3 - This is a Bitwise AND of error compares of all read bus signals. Bits [7:4] are unused. |
| 7:0 | MSS_CR5A1_AXI_WR_BUS_SAFETY_ERR_COMP_ERR | R | 0h | 1'b1 indicates error in the corresponding Bus whenever a fault is detected at any bus signal Bit 0 - This is a Bitwise OR of error compares of all command bus signals. Bit 1 - This is a Bitwise OR of error compares of all write bus signals. Bit 2 - This is a Bitwise OR of error compares of all write status bus signals. Bit 3 - This is a Bitwise OR of error compares of all read bus signals. Bits [7:4] are unused. |