SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to Inject fault in the TCM Address Parity Error detection logic of R5SS0 .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 813Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TCM0_PARITY_ERRFRC_B1TCM1 | RESERVED | TCM0_PARITY_ERRFRC_B1TCM0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TCM0_PARITY_ERRFRC_B0TCM1 | RESERVED | TCM0_PARITY_ERRFRC_B0TCM0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TCM0_PARITY_ERRFRC_ATCM1 | RESERVED | TCM0_PARITY_ERRFRC_ATCM0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:23 | RESERVED | NONE | 0h | Reserved |
| 22:20 | TCM0_PARITY_ERRFRC_B1TCM1 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for B1TCM of CR5B |
| 19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | TCM0_PARITY_ERRFRC_B1TCM0 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for B1TCM of CR5A |
| 15 | RESERVED | NONE | 0h | Reserved |
| 14:12 | TCM0_PARITY_ERRFRC_B0TCM1 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for B0TCM of CR5B |
| 11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | TCM0_PARITY_ERRFRC_B0TCM0 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for B0TCM of CR5A |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | TCM0_PARITY_ERRFRC_ATCM1 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for ATCM of CR5B |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | TCM0_PARITY_ERRFRC_ATCM0 | R/W | 0h | Write pulse bit field: Writing 3'b111 forces a parity error for ATCM of CR5A |