SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Status register based on mask for TCM address parity errors from R5SS0 CORE0.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 8104h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_B1TCM0_PARITY_ERR | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_B0TCM0_PARITY_ERR | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_ATCM0_PARITY_ERR | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2 | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_B1TCM0_PARITY_ERR | R/W | 0h | Status of Interrupt from address parity error of corresponding CPU*_TCM_ADDRPARITY_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 1 | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_B0TCM0_PARITY_ERR | R/W | 0h | Status of Interrupt from address parity error of corresponding CPU*_TCM_ADDRPARITY_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 0 | R5SS0_CPU0_TCM_ADDRPARITY_ERRAGG_STATUS_R5SS0_CPU0_ATCM0_PARITY_ERR | R/W | 0h | Status of Interrupt from address parity error of corresponding CPU*_TCM_ADDRPARITY_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |