SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Revision Register contains the major and minor revisions for the ECC aggregator module. It does not support byte accesses.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECC_AGGR | 5301 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | BU | MODULE_ID | |||||
| R | R | R | |||||
| 1h | 2h | 6A0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODULE_ID | |||||||
| R | |||||||
| 6A0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REVRTL | REVMAJ | ||||||
| R | R | ||||||
| 18h | 2h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | REVMIN | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Scheme |
| 29:28 | BU | R | 2h | Business unit |
| 27:16 | MODULE_ID | R | 6A0h | Module ID |
| 15:11 | REVRTL | R | 18h | RTL version |
| 10:8 | REVMAJ | R | 2h | Major version |
| 7:6 | CUSTOM | R | 0h | Custom version |
| 5:0 | REVMIN | R | 0h | Minor version |