SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
PWM XBAR 1 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_PWMXBAR | 502D 1144h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PWMXBAR1_G1_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PWMXBAR1_G1_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWMXBAR1_G1_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | PWMXBAR1_G1_SEL | R/W | 0h | PWM XBAR1 G1 Input Select 0:CMP8SS0.CTRIPL 1:CMP8SS0.CTRIPH 2:CMP8SS1.CTRIPL 3:CMP8SS1.CTRIPH 4:CMP8SS2.CTRIPL 5:CMP8SS2.CTRIPH 6:CMP8SS3.CTRIPL 7:CMP8SS3.CTRIPH 8:CMP8SS4.CTRIPL 9:CMP8SS4.CTRIPH 10:CMP8SS5.CTRIPL 11:CMP8SS5.CTRIPH 12:CMP8SS6.CTRIPL 13:CMP8SS6.CTRIPH 14:CMP8SS7.CTRIPL 15:CMP8SS7.CTRIPH 16:CMP8SS8.CTRIPL 17:CMP8SS8.CTRIPH 18:CMP8SS9.CTRIPL 19:CMP8SS9.CTRIPH |