SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
OUTPUT XBAR 12 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_OUTPUTXBAR | 502D 8414h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| OUTPUTXBAR12_G5_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OUTPUTXBAR12_G5_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTPUTXBAR12_G5_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | NONE | 0h | Reserved |
| 23:0 | OUTPUTXBAR12_G5_SEL | R/W | 0h | G5: OUTPUT XBAR12 G5 input bit select. 0:SDFM0.FILT1CEVT1 1:SDFM0.FILT1CEVT2 2:SDFM0.FILT1COMPHZ 3:SDFM0.FILT2CEVT1 4:SDFM0.FILT2CEVT2 5:SDFM0.FILT2COMPHZ 6:SDFM0.FILT3CEVT1 7:SDFM0.FILT3CEVT2 8:SDFM0.FILT3COMPHZ 9:SDFM0.FILT4CEVT1 10:SDFM0.FILT4CEVT2 11:SDFM0.FILT4COMPHZ 12:SDFM1.FILT1CEVT1 13:SDFM1.FILT1CEVT2 14:SDFM1.FILT1COMPHZ 15:SDFM1.FILT2CEVT1 16:SDFM1.FILT2CEVT2 17:SDFM1.FILT2COMPHZ 18:SDFM1.FILT3CEVT1 19:SDFM1.FILT3CEVT2 20:SDFM1.FILT3COMPHZ 21:SDFM1.FILT4CEVT1 22:SDFM1.FILT4CEVT2 23:SDFM1.FILT4COMPHZ |