SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
OUTPUT XBAR 8 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_OUTPUTXBAR | 502D 8324h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OUTPUTXBAR8_G9_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OUTPUTXBAR8_G9_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTPUTXBAR8_G9_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | OUTPUTXBAR8_G9_SEL | R/W | 0h | G9: OUTPUT XBAR8 G9 Input Select 0:PWMSyncOutXBAR.SYNCOUT0 1:PWMSyncOutXBAR.SYNCOUT1 2:PWMSyncOutXBAR.SYNCOUT2 3:PWMSyncOutXBAR.SYNCOUT3 4:EQEP0.I_OUT 5:EQEP0.S_OUT 6:EQEP1.I_OUT 7:EQEP1.S_OUT 8:EQEP2.I_OUT 9:EQEP2.S_OUT 10:ECAP0.OUT 11:ECAP1.OUT 12:ECAP2.OUT 13:ECAP3.OUT 14:ECAP4.OUT 15:ECAP5.OUT 16:ECAP6.OUT 17:ECAP7.OUT 18:ECAP8.OUT 19:ECAP9.OUT |