SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Output Signal Latched Flag Clear.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_OUTPUTXBAR | 502D 801Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OUTPUTXBAR_FLAG_CLR_BIT15 | OUTPUTXBAR_FLAG_CLR_BIT14 | OUTPUTXBAR_FLAG_CLR_BIT13 | OUTPUTXBAR_FLAG_CLR_BIT12 | OUTPUTXBAR_FLAG_CLR_BIT11 | OUTPUTXBAR_FLAG_CLR_BIT10 | OUTPUTXBAR_FLAG_CLR_BIT9 | OUTPUTXBAR_FLAG_CLR_BIT8 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTPUTXBAR_FLAG_CLR_BIT7 | OUTPUTXBAR_FLAG_CLR_BIT6 | OUTPUTXBAR_FLAG_CLR_BIT5 | OUTPUTXBAR_FLAG_CLR_BIT4 | OUTPUTXBAR_FLAG_CLR_BIT3 | OUTPUTXBAR_FLAG_CLR_BIT2 | OUTPUTXBAR_FLAG_CLR_BIT1 | OUTPUTXBAR_FLAG_CLR_BIT0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15 | OUTPUTXBAR_FLAG_CLR_BIT15 | R/W | 0h | Output XBAR flag clear |
| 14 | OUTPUTXBAR_FLAG_CLR_BIT14 | R/W | 0h | Output XBAR flag clear |
| 13 | OUTPUTXBAR_FLAG_CLR_BIT13 | R/W | 0h | Output XBAR flag clear |
| 12 | OUTPUTXBAR_FLAG_CLR_BIT12 | R/W | 0h | Output XBAR flag clear |
| 11 | OUTPUTXBAR_FLAG_CLR_BIT11 | R/W | 0h | Output XBAR flag clear |
| 10 | OUTPUTXBAR_FLAG_CLR_BIT10 | R/W | 0h | Output XBAR flag clear |
| 9 | OUTPUTXBAR_FLAG_CLR_BIT9 | R/W | 0h | Output XBAR flag clear |
| 8 | OUTPUTXBAR_FLAG_CLR_BIT8 | R/W | 0h | Output XBAR flag clear |
| 7 | OUTPUTXBAR_FLAG_CLR_BIT7 | R/W | 0h | Output XBAR flag clear |
| 6 | OUTPUTXBAR_FLAG_CLR_BIT6 | R/W | 0h | Output XBAR flag clear |
| 5 | OUTPUTXBAR_FLAG_CLR_BIT5 | R/W | 0h | Output XBAR flag clear |
| 4 | OUTPUTXBAR_FLAG_CLR_BIT4 | R/W | 0h | Output XBAR flag clear |
| 3 | OUTPUTXBAR_FLAG_CLR_BIT3 | R/W | 0h | Output XBAR flag clear |
| 2 | OUTPUTXBAR_FLAG_CLR_BIT2 | R/W | 0h | Output XBAR flag clear |
| 1 | OUTPUTXBAR_FLAG_CLR_BIT1 | R/W | 0h | Output XBAR flag clear |
| 0 | OUTPUTXBAR_FLAG_CLR_BIT0 | R/W | 0h | Output XBAR flag clear |