MSPM0-SDK — MSPM0 Software Development Kit (SDK)
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
硬件开发
适用于 32MHz Arm® Cortex®-M0+ MCU 的 MSPM0L1306 LaunchPad™ 开发套件
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
产品
Arm Cortex-M0+ MCU
硬件开发
适用于 32MHz Arm® Cortex®-M0+ MCU 的 MSPM0L1306 LaunchPad™ 开发套件
文档
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
Note: This MSPM0 SDK is only intended to be used for production silicon and not with early experimental samples. See FAQ for more information.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- DriverLib with optimized footprint and performance
- Motor control examples for stepper and brushed motors
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
最新信息
- First public release for MSPM0L11xx/L13xx and MSPM0G1x0x/G3x0x (production samples only)
- DriverLib
- >150 examples
- SysConfig support
- FreeRTOS
- Middleware: Motor control, Boot Image Manager, EEPROM, GUI Composer, IQMath, LIN, SMBus
- Documentation