SPRUJD4A December 2024 – November 2025 AM62D-Q1
The chip-select (CS) timing control is available only in controller mode with automatic CS generation (the MCSPI_MODULCTRL[0] SINGLE bit set to 0) to add a programmable delay between CS assertion and first clock edge, or CS removal and last clock edge. This option is available only in 4-pin mode when MCSPI_MODULCTRL[1] PIN34 set to 0.
This mode is programmable per channel through the MCSPI_CH(i)CONF[26-25] TCS0 bit field.
Figure 12-73 shows the CS SPIEN timing controls.
Because of the design implementation for transfers using a clock divider ratio set to 1 (clock bypassed), a half cycle must be added to the value between CS assertion and the first clock edge with PHA = 1 or between CS removal and the last clock edge with PHA = 0.