SPRUJD4A December 2024 – November 2025 AM62D-Q1
RAM Read Pointer Register Indexes into the local memory for reading 32-bit values via RAMRDAT This register is not present when CT-TBR is synthesized for System Bridge Mode only.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS0 | 0007 3C02 5014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PTR | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PTR | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PTR | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:22 | RESERVED | R/W | 0h | |
| 21:0 | PTR | R/W | 0h | This field designates the index of the 32-bit RAM location to be read via RAMRDAT. Read returns the current value of the pointer Write sets the value and initiates a read from the designated address. This field increments automatically when a value is read from RAMRDAT. This register should not be used when the data acquisition is enabled (results are undefined). The actual width of the pointer field will be determined by the buffer size1 |