SPRUJD4A December 2024 – November 2025 AM62D-Q1
This register holds the timer's load value
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_TIMER0 | 0480 0040h |
| MCU_TIMER1 | 0481 0040h |
| MCU_TIMER2 | 0482 0040h |
| MCU_TIMER3 | 0483 0040h |
| TIMER0 | 0240 0040h |
| TIMER1 | 0241 0040h |
| TIMER2 | 0242 0040h |
| TIMER3 | 0243 0040h |
| TIMER4 | 0244 0040h |
| TIMER5 | 0245 0040h |
| TIMER6 | 0246 0040h |
| TIMER7 | 0247 0040h |
| WKUP_TIMER0 | 2B10 0040h |
| WKUP_TIMER1 | 2B11 0040h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| LOAD_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LOAD_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LOAD_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LOAD_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | LOAD_VALUE | R/W | 0h | Timer Counter Reset Source: mod_g_rst_n |