SPRUJD4A December 2024 – November 2025 AM62D-Q1
Enet Port N Receive IPV4/IPV6 DSCP Map M
Return to Summary Table
Offset = 2120h + (j * 4h); where j = 0 to 7d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0120h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PRI7 | RESERVED | PRI6 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRI5 | RESERVED | PRI4 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRI3 | RESERVED | PRI2 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRI1 | RESERVED | PRI0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | NONE | 0h | Reserved |
| 30:28 | PRI7 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+7 is mapped to this received priority |
| 27 | RESERVED | NONE | 0h | Reserved |
| 26:24 | PRI6 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+6 is mapped to this received priority |
| 23 | RESERVED | NONE | 0h | Reserved |
| 22:20 | PRI5 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+5 is mapped to this received priority |
| 19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | PRI4 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+4 is mapped to this received priority |
| 15 | RESERVED | NONE | 0h | Reserved |
| 14:12 | PRI3 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+3 is mapped to this received priority |
| 11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | PRI2 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+2 is mapped to this received priority |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | PRI1 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+1 is mapped to this received priority |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | PRI0 | R/W | 0h | A DSCP IPV4/V6 packet TOS of N*8+0 is mapped to this received priority |