SPRUJD4A December 2024 – November 2025 AM62D-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 6080h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DDR4_FSP_CLKCHNG_REQ_REQ_PROXY | RESERVED | DDR4_FSP_CLKCHNG_REQ_REQ_TYPE_PROXY | |||||
| R | NONE | R | |||||
| X | 0h | X | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | DDR4_FSP_CLKCHNG_REQ_REQ_PROXY | R | X | DDR Controller FSP clock change request Indicates that the DDR controller needs the DDR clock changed to the frequency indicated by the req_type field. This bit is cleared when the DDR4_FSP_CLKCHNG_ACK_ack bit is set. Reset Source: mod_por_rst_n |
| 6:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | DDR4_FSP_CLKCHNG_REQ_REQ_TYPE_PROXY | R | X | Frequency request type Indicates which DDR4 FSP frequency to which the DDR Controller wants the DDR clock set Reset Source: mod_por_rst_n |