SPRUJD4A December 2024 – November 2025 AM62D-Q1
The receive buffers for the serializers (RBUF0) hold data from the serializer before the data goes to the receive format unit. For receive operations, the RBUF0 is an alias of the XRBUF0 in the serializer. Accessing XBUF registers not implemented on a specific device may cause improper device operation.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 0280h |
| MCASP1 | 02B1 0280h |
| MCASP2 | 02B2 0280h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RBUF | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | RBUF | R/W | 0h | Receive buffers for serializers. |