SPRUJD4A December 2024 – November 2025 AM62D-Q1
MDIO User Access Register
Return to Summary Table
Offset = 80h + (j * 8h); where j = 0 to 1d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0000h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| GO | WRITE | ACK | RESERVED | REGADR | |||
| R/W | R/W | R/W | NONE | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| REGADR | PHYADR | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DATA | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DATA | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | GO | R/W | 0h | Go. Writing a 1h to this bit causes the MDIO state machine to perform an MDIO access when it is convenient for it to do so, this is not an instantaneous process. Writing a 0h to this bit has no effect. This bit is write able only if the MDIO state machine is enabled. This bit will self clear when the requested access has been completed. Any writes to the MDIOUserAccess0 register are blocked when the go bit is 1h. If byte access is being used, the go bit should be written last. |
| 30 | WRITE | R/W | 0h | Write enable. Setting this bit to a 1h causes the MDIO transaction to be a register write, otherwise it is a register read. |
| 29 | ACK | R/W | 0h | Acknowledge. This bit is set if the PHY acknowledged the read transaction. |
| 28:26 | RESERVED | NONE | 0h | Reserved |
| 25:21 | REGADR | R/W | 0h | Register address. This field specifies the PHY register to be accessed for this transaction in clause 22 mode or the MMD value in clause 45 mode. |
| 20:16 | PHYADR | R/W | 0h | PHY address. This field specifies the PHY to be accessed for this transaction. |
| 15:0 | DATA | R/W | 0h | User data. The data value read from or to be written to the specified PHY register. |