SPRUJD4A December 2024 – November 2025 AM62D-Q1
The GPMC offers maximum flexibility to support various access protocols. Most of the timing parameters of the protocol access used by the GPMC to communicate with attached memories or devices are programmable on a chip-select basis. Assertion and deassertion times of control signals are defined to match the attached memory or device timing specifications and to get maximum performance during accesses. For more information about GPMC_CLKOUT and GPMC_FCLK, see Section 12.4.3.4.8.6, GPMC_CLKOUT.
In the following sections, the start access time refers to the time at which the access begins.