SPRUJD4A December 2024 – November 2025 AM62D-Q1
| Module Name | Initiator Interface | Which CBASS it is connected to | Route ID | Physical Address |
|---|---|---|---|---|
| COMPUTE_CLUSTER0 | A53_QUAD_WRAP_CBA_AXI_W | CBASS0 | 0 - 7 | 0x45D20800 |
| COMPUTE_CLUSTER0 | A53_QUAD_WRAP_CBA_AXI_R | CBASS0 | 16 - 23 | 0x45D20400 |
| C7X256V0 | C7XV_SOC | CBASS0 | 32 - 39 | 0x45D27800 |
| MMCSD0 | EMMCSDSS_WR | CBASS0 | 256 | 0x45D22C00 |
| MMCSD0 | EMMCSDSS_RD | CBASS0 | 257 | 0x45D22800 |
| DEBUGSS_WRAP0 | VBUSMR | CBASS0 | 258 | 0x45D21C00 |
| DEBUGSS_WRAP0 | VBUSMW | CBASS0 | 259 | 0x45D21800 |
| MMCSD1 | EMMCSDSS_WR | CBASS0 | 269 | 0x45D23400 |
| MMCSD1 | EMMCSDSS_RD | CBASS0 | 270 | 0x45D23000 |
| MMCSD2 | EMMCSDSS_WR | CBASS0 | 271 | 0x45D23800 |
| MMCSD2 | EMMCSDSS_RD | CBASS0 | 272 | 0x45D23C00 |
| SA3_SS0 | CTXCACH_EXT_DMA | CBASS0 | 277 | 0x45D25400 |
| GICSS0 | MEM_WR_VBUSM | CBASS0 | 302 | 0x45D22000 |
| GICSS0 | MEM_RD_VBUSM | CBASS0 | 303 | 0x45D22400 |
| USB0 | MSTR0 | CBASS0 | 304 | 0x45D24400 |
| USB0 | MSTW0 | CBASS0 | 305 | 0x45D24000 |
| USB1 | MSTR0 | CBASS0 | 306 | 0x45D24800 |
| USB1 | MSTW0 | CBASS0 | 307 | 0x45D24C00 |
| WKUP_R5FSS0 | CPU0_RMST | WKUP_CBASS0 | 4088 | 0x45D14000 |
| WKUP_R5FSS0 | CPU0_WMST | WKUP_CBASS0 | 4089 | 0x45D14400 |
| WKUP_R5FSS0 | CPU0_PMST | WKUP_CBASS0 | 4090 | 0x45D14800 |
| MCU_R5FSS0 | CPU0_RMST | MCU_CBASS0 | 4092 | 0x45D18000 |
| MCU_R5FSS0 | CPU0_WMST | MCU_CBASS0 | 4093 | 0x45D18400 |
| MCU_R5FSS0 | CPU0_PMST | MCU_CBASS0 | 4094 | 0x45D18800 |