SPRUJD4A December 2024 – November 2025 AM62D-Q1
This is a reserved register or field. It should not be written or read, and the value should be ignored.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 8314h |
| USB1 | 0F91 8314h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BG_POWERGOOD | AFE_HSRX_DIFF_DATA | HSRX_EN | HSRX_SAMPLER_ENABLE | CHIRP_MODE_EN | HSTX_EN | HSTX_EN_DELAYED | HSTX_BOOST_DEAMP_OFF |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | BG_POWERGOOD | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 6 | AFE_HSRX_DIFF_DATA | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 5 | HSRX_EN | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 4 | HSRX_SAMPLER_ENABLE | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 3 | CHIRP_MODE_EN | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 2 | HSTX_EN | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 1 | HSTX_EN_DELAYED | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 0 | HSTX_BOOST_DEAMP_OFF | R | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |