SPRUJD4A December 2024 – November 2025 AM62D-Q1
The ALE Aging Control sets the aging interval which will cause periodic aging to occur. This value specifies the minimum time between aging starts.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRESCALE_2_DISABLE | PRESCALE_1_DISABLE | RESERVED | |||||
| R/W | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ALE_AGING_TIMER | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ALE_AGING_TIMER | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ALE_AGING_TIMER | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PRESCALE_2_DISABLE | R/W | 0h | ALE Prescaler 2 Disable - When set will divide the aging interval by 1000. This bit is designed for device verification and should not be used in production software. Combination of PreScale1Disable and PreScale2Disable will divide the aging interval by 1,000,000 for test purposes. |
| 30 | PRESCALE_1_DISABLE | R/W | 0h | ALE Prescaler 1 Disable - When set will divide the aging interval by 1000. This bit is designed for device verification and should not be used in production software. Combination of PreScale1Disable and PreScale2Disable will divide the aging interval by 1,000,000 for test purposes. |
| 29:24 | RESERVED | NONE | 0h | Reserved |
| 23:0 | ALE_AGING_TIMER | R/W | 0h | ALE Aging Timer - This field specifies the number of clock cycles times 1,000,000 between aging operations. |