SPRUJD4A December 2024 – November 2025 AM62D-Q1
The Vectored Interrupt Manager (VIM) aggregates interrupts to a CPU. It is intended for use with a Cortex R5 from ARM. The VIM has up to 1024 interrupt inputs, which may be either level or pulse. Each interrupt has a programmable priority (0-highestthrough 15-lowest). Each interrupt may also be mapped as an IRQ or FIQ (FIQ is also often denoted as Non-Maskable Interrupt, or NMI).