SPRUJD4A December 2024 – November 2025 AM62D-Q1
Figure 5-2 shows DMA transmission.
Figure 12-118 DMA TransmissionIn IrDA mode, the transmission does not end immediately after the TX FIFO empties, at which point the last data byte, the CRC field, and the stop flag still must be transmitted; thus, the end of transmission occurs a few milliseconds after the UART_THR register empties.