SPRUJD4A December 2024 – November 2025 AM62D-Q1
PLL17_CAL_STAT - PLL17 Calibration Status Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PLL0 | 0069 1064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CAL_LOCK | RESERVED | ||||||
| R | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | LOCK_CNT | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CAL_OUT | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAL_OUT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | CAL_LOCK | R | 0h | Reserved for future use Reset Source: sys_por_arst_rst_n |
| 30:20 | RESERVED | NONE | 0h | Reserved |
| 19:16 | LOCK_CNT | R | 0h | Reserved for future use Reset Source: sys_por_arst_rst_n |
| 15:12 | RESERVED | NONE | 0h | Reserved |
| 11:0 | CAL_OUT | R | 0h | Output of the calibration block if cal_byp = 1'b0. If cal_byp = 1'b1 it is a buffer version of cal_in[11:0]. Can be used to read the phase calibration state to for later use as an override value to bypass skew calibration Reset Source: sys_por_arst_rst_n |