SPRUJD4A December 2024 – November 2025 AM62D-Q1
GITS_TRKR
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GICSS0 | 0182 C004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ITS__14_GITS_TRKR__5_1 | ITS__14_GITS_TRKR__4_1 | ITS__14_GITS_TRKR__3_1 | ITS__14_GITS_TRKR__2_1 | ITS__14_GITS_TRKR__1_1 | ITS__14_GITS_TRKR__0_1 | |
| NONE | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:6 | RESERVED | NONE | 0h | Reserved |
| 5 | ITS__14_GITS_TRKR__5_1 | R/W | 0h | Translated ID out of range |
| 4 | ITS__14_GITS_TRKR__4_1 | R/W | 0h | Target CPU out of range |
| 3 | ITS__14_GITS_TRKR__3_1 | R/W | 0h | DID/ID not mapped |
| 2 | ITS__14_GITS_TRKR__2_1 | R/W | 0h | Input ID out of range |
| 1 | ITS__14_GITS_TRKR__1_1 | R/W | 0h | DID unmapped |
| 0 | ITS__14_GITS_TRKR__0_1 | R/W | 0h | DID out of range |